For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VHR 90 ED VA - Locking screw with hexagon socket
Bill of material
VHR 90-1/4 ED VA
DES
Identifier
VHR 90-1/4 ED VA
PRES
Pressure
PN 400 bar
G
Thread G
G 1/4'' -19
D
Diameter D
19 mm
I1
Length I1
12 mm
I2
Length I2
17.0 mm
S
Width across flats S
6 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.